<strong>drylin® E 전기 모터</strong><br><font size="7">24시간 후에 배송 준비 완료</font>

drylin® E 전기 모터

24시간 후 배송 준비 완료

Automation with stepper motors, DC motors and EC/BLDC motors

드라이브 기술용 drylin® E 스텝 모터

Stepper motors

  • Powerful in 5 sizes
  • Motors with metric connector or stranded wires
  • Safety with encoder and brake
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
drylin® E 직류 모터 및 DC 모터

DC motors

  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speeds up to 440rpm
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
drylin E EC 모터, 브러시리스 DC 모터

EC/BLDC motors

  • With Hall and encoder
  • Sizes NEMA: 17, 23 and 34
  • Virtually wear-free
  • Very high speeds
  • More cost-effective than conventional servomotors
drylin E 리드 스크류 스텝 모터

Lead screw stepper motors

  • 3 sizes with holding torque 0.1-2Nm
  • 7 lead screw types with pitches from 0.8-50mm
  • Matching lead screw nuts available
  • Lead screw can be attached from both sides for stepper motor without encoder
IP68 워터 프루프 기능의 스텝 모터

Stepper motor with IP68 water protection

  • Installation size: NEMA23/flange dimension 56mm
  • Protection class - motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Rated current: 4.20A
  • Motor connection: Terminal box
drylin E 웜 기어 포함 직류 모터

DC motor with worm gear

  • With spline
  • Space-saving & quiet
  • Torques from 0.75Nm to 2.00Nm
  • Speeds up to 350rpm
  • Position encoder included

왜 drylin® E 모터인가?

24-48시간 이내 발송

24시간 이내 배송

재고

<br /><br />재고 다수 보유

Service life icon

긴 제품 수명

Long-term availability icon

장기적으로 사용 가능한 제품 범위

No minimum order quantity icon

소량 단품 구매 가능

100% tested icon

100% 테스트 완료

drylin® E 제픔 검색기

모터 온라인 툴

전기 모터용

드라이브 기술 구성기

전기 직동 드라이브용

리드 스크류 모터 온라인 툴

리드 스크류 모터용

이구스의 서비스 제공 사항

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
Information on motor control systems
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
샘플 프로그램 더 알아보기

Application examples with igus motors

Positioning in the laser application laboratory

Application VonJan Laser

XXL X-ray scanner

Motors application example XXL scanner

Motorised mirror ceiling consisting of 120 mirrors

Twaxis mirror ceiling

Smooth movement in the sensor test bench

Smooth movement in the sensor test rig

Further application examples

AWB

기타 관심 분야

기어박스

drylin® E 모터 드라이브

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available
커플링

drylin® E 조 커플링

  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C
전원 공급 장치 구성 요소

drylin® E 스위칭 전원 공급 장치

  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls
DRE_PROD_motor_cable_collection

drylin E motor cables

  • Lengths of 3m, 5m, 10m or 20m
  • Various outer materials
  • Straight and angled connectors
  • Available from stock

상담

문의사항에 개별적으로 답변해 드리겠습니다.

Sean Kim
Sean Kim 김성우

Dry-tech® 베어링 & 직동 기술 사업부 이사

010-9595-2911이메일 작성

배송 및 상담