언어 변경 :
Our large product portfolio of over 1,350 flexible cables for use in the energy chain offers you a wide range of potential applications. We have the right cable for every industry and every application. Our chainflex cables are extensively tested and inspected in our 3,800m² large test laboratory in order to provide you with the highest quality technology. The high-end materials we use, such as TPE, enable them to be used in the most demanding applications. Bend radii of up to 3 x d allow our cables to be used in energy chains with limited installation space without any problems and are suitable for very fast applications. By choosing from different outer jacket qualities, you can select the right cable for your application and optimise your costs. Regardless of which cable you choose, we offer a guarantee of up to four years on your cable.
What characterises igus and the chainflex cable?
- Discover all the advantages
- Find the best price-performance ratio
- What are 'digital helpers'?
- Discover the online shop
- A flight through the chainflex test laboratory
- Discover successful application examples

케이블을 구매할 때 포장, 절단 또는 소량 구매 등 직접적으로 보이지 않는 많은 비용이 발생하여 개별 케이블의 가격이 빠르게 상승하는 경우가 많습니다. 최고의 쇼핑 경험을 보장하기 위해 투명성에 중점을 두고 숨겨진 추가 비용이 발생하지 않도록 합니다.
필요에 따른 이상적인 맞춤형 케이블! 어떤 제품이 적합한지 쉽게 찾을 수 있습니다. 고객은 저렴한 비용 또는 최상의 품질 중 필요한 제품을 결정합니다. 물론 적합한 케이블을 선택하는 데 사용 할 수 있는 수 많은 조합이 있습니다.

Our online tool supports you in selecting the right cable. The product finder helps you to find the right cable for your individual application. With the service life calculator, you can calculate the service life of each cable and know how long the cable will last in your application. This helps you to avoid machine downtime and breakdowns. The daily copper surcharge is listed quickly and easily in the copper surcharge calculator. You can also find pre-fitted cables with the right connectors in just two steps with the readycable finder.

Fast, transparent and simple: our online shop Discover our complete portfolio in our online shop. We offer you more than 1,350 cables sold by the metre.
See all prices, availability and key data at a glance without having to register. Simply select the right cable for you and we will ensure that it is ready to ship within 36 hours.

Our cables have been specially developed and tested for use in the energy chain and for permanent movement.
Thanks to our in-house 4,000m² test laboratory and more than 800 ongoing tests, we can offer a guarantee of up to four years on our cables.

개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간