igusigus-icon-cart(0)

Kollmorgen / Danaher Motion 89969 (25m)에 적합한 readycable® 서보 케이블, 베이스 케이블, PVC 10 x d

MAT9750630 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
igus-icon-lupe
2 의 1
MAT9750630 product image
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
  • 요구사항: 중간급 어플리케이션용
  • 외피: PVC
  • 내유성: DIN EN 50363-4-1에 따른 내유성
  • 실리콘 무함유
  • 난연성
  • chainflex® 등급: 4.2.2.1
품번
InfoInfoigus-icon-infoigus® GmbH에서는 커넥터 또는 열린 하네싱을 포함하여 전체 길이로 케이블 길이를 정의합니다.