New
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
3 의 1
- Low wear and low emissions
- Ready-to-install complete solution
- Tested and proven by the Fraunhofer Institute
- Maintenance-free and lubrication-free
품번
Our iglidur® PRT-04-100-CR was specifically developed for cleanrooms. It offers the same technical specifications as the PRT-04-100 and also has lower particle emissions thanks to covers on the outer rings. With the parameters of 10kg load and 0.5m/s speed, we get a result according to Class 3, and the structure with a pivoting movement of 180° and 0.1m/s results in Class 4.
Short product presentation: PRT-04 for cleanroom applications