igus-icon-lupe
igus-icon-lupe
2 의 1
- 표준 시리즈 01의 drylin® T 자동 직동 캐리지
- 자동 베어링 간극 조정 사용
- 제공된 예압 키를 통한 예압 조정 및 취소
- 작동 중 베어링 간극이 자동으로 자체 조정됩니다.
- iglidur® J로 인한 긴 사용 수명
- 재질: 알루미늄 하우징, 플라스틱 뚜껑, iglidur® J 슬라이더
품번
The drylin® T guide carriage of the standard 01 series is an automatic linear carriage that has an automatic adjustment of the bearing clearance. With the supplied preload keys, it is easy to set and release the preload. In operation, the bearing clearance adjusts automatically. The carriages have a long service life thanks to the iglidur® J material, which ensures low-friction and wear-resistant movement.
All elements can be ordered individually or as an assembled system, depending on individual requirements. The drylin® T carriages are ideal for applications where precise and durable linear motion is required.