Compact, chip-repellent design: the new R2.40 plastic energy tube from igus2015-10-05
Chip-resistant energy chains, so-called energy tubes, offer cables protection from external influences in dirty environments or inside processing areas. Constructed on the basis of the cost-effective E2-principle (two parts per chain link) made of tribologically optimised plastics from igus, the chip-proof energy tubes of the R2 series also offer, in addition to the advantages of lubricant and maintenance free operation, protection from external dirt accumulation and flying chips. At the Motek igus will present the energy tube in a new size with 40 millimetres inner height to a specialist audience. This can be opened both along the outer radius (R2.40) and in the inner radius (R2i.40), allowing users to choose an option that is the easiest for them when filling the cables and hoses. The lids can be snapped open in either direction and need not be completely removed for filling the tube. |