Head-to-Head Duel: Tribo-Filament Convincing in Test compared to Injection Molding Quality2015-09-21
With high-performance plastics and additive manufacturing, two modern technologies which combined promise maximum freedom in construction and high abrasion resistance meet. In the igus test laboratory, tribological filaments of iglidur material J260 went up against conventional 3D print filaments (ABS) and injection-molded parts of the same igus material. Intensive linear and rotating test runs were carried out and evaluated in the in-house test laboratory on hardened, ground shafts of both steel and stainless steel over a period of several months. Because additive manufacturing with lubricant- and maintenance-free high-performance plastics is still a comparatively young field, the material experts at igus GmbH encountered an open-ended experiment. |