Square profile linear guide with adjustable play2013-11-13
igus® Inc. has expanded its linear guide range of products with the new DryLin Q20 square guide. The guide’s square geometry means the Q20 is rigid around the axis of travel, ideal for applications where the customers only want to use one guide. They offer adjustable clearance features, allowing the running clearance to be increased or decreased by the customer, depending on the application. Like all DryLin products, the Q20 is based on lubrication free polymers, which eliminate the need for maintenance and allow them to operate in almost any environment. Additionally, the square-shaft profiles are hollow, allowing for a convenient space for cables or hoses. |