Easily controlled automation with new dryve motor control systems for igus linear axes2019-01-05
In its drylin product range, igus has been offering lubrication-free linear axes with matching stepper and DC motors for several years. As "drylin E", users can use these motorised axes configured ready-to-install in different installation sizes as single axis or in gantry structure, for example with format and height adjustments or pick-and-place applications. For an easy control and operation of the axes, igus' D3 dryve now offers users a control system for simple movement and the D1 dryve a control system for more complex tasks. This allows a variety of tasks to be automated without programming. |