Fast and reliable data exchange with new CAN bus cable from igus2018-11-21
Demand for Controller Area Network (CAN) systems continues to grow in a bid to standardise data exchange. These ensure seamless networking of electronic systems with each other, such as control units or intelligent sensors. This enables complex systems to be implemented economically, and cross-system diagnostics can be carried out simultaneously across several ECUs. The new CAN bus cable from igus guarantees a high transmission reliability of the data, even with very high stress on the cable during motion, such as when used in an energy chain. The new cost-effective bus cable is available in two outer jacket options - CFBUS.PVC.020 with highly abrasion-resistant PVC or CFBUS.PUR.020 with highly oil-resistant PUR. As with igus cables, the new CAN bus cables were also tested in the in-house test laboratory, spread over 2,750 square metres. This makes igus the only manufacturer on the market to offer a 36-month guarantee on its entire cable range. The new cables are used in processing machines and machine tools, as well as in low-temperature applications. To facilitate trade with Russia, both cables have CTP and EAC approval. |