Chilling times for maintenance costs: ice-chain prevents standstill at low temperatures2018-11-13
Inclined lifts are used in a variety of places to carry people or goods. Regardless of whether it is for transporting people or goods, they always require long-lasting, trouble-free operation. A failure would usually cause high maintenance costs due to the height and poor access. These challenges are compounded when inclined lifts are used in adverse weather conditions, for example in passenger lifts in the mountains or in construction lifts outdoors. Operation can be continued only after a complicated defrosting. Concepts that prevent freezing, such as the innovative ice-chain from igus, are needed to guarantee safety and reliability under these extreme conditions. |