EU fire protection with new igus compliant plastic bearing material2016-10-12
In industries where special safety requirements are implemented, special component materials must be used. To comply with the EN regulation 45545, the new European fire protection standard for railway vehicles, igus has developed and released their new self-lubricating bearing material, iglide RW370. In addition to meeting these new industry standards, is also extremely resistant to wear, chemicals, and other media. |