Lenze EWLMxxxGMS-040I에 따른 readycable® 서보 케이블, 기본 케이블 PUR 10 x d

MAT9851130 product image
igus-icon-lupe
1. Pressure-extruded, PUR mixture 2. Extremely flexurally strong braid made of tinned copper wires 3. Synthetic fleece 4. Mechanically high-quality, especially low-capacitance TPE mixture 5. Especially flexurally strong version made of bare copper wires 6. Plastic yarn 7. Plastic foil 8. Aluminium-covered plastic foil 9. Flexurally strong braid made of tinned copper wires 10. High tensile strength centre element
igus-icon-lupe
2 의 1
MAT9851130 product image
1. Pressure-extruded, PUR mixture 2. Extremely flexurally strong braid made of tinned copper wires 3. Synthetic fleece 4. Mechanically high-quality, especially low-capacitance TPE mixture 5. Especially flexurally strong version made of bare copper wires 6. Plastic yarn 7. Plastic foil 8. Aluminium-covered plastic foil 9. Flexurally strong braid made of tinned copper wires 10. High tensile strength centre element
  • 요구사항: 중간급 어플리케이션용
  • 외피: PUR
  • 내유성: DIN EN 50363-10-2에 따른 내유성
  • 할로겐 무함유
  • 실리콘 무함유
  • 난연성
  • 오프쇼어 산업
  • 냉각수 내성
  • 가수분해 내성, 미생물 내성
  • 노치치 방지
  • 전체 쉴드
  • PVC 무함유유
  • chainflex® 등급: 4.2.3.1
igus-icon-lieferzeitMAT9851130
InfoInfoigus-icon-infoigus® GmbH에서는 커넥터 또는 열린 하네싱을 포함하여 전체 길이로 케이블 길이를 정의합니다.

상담

문의사항에 개별적으로 답변해 드리겠습니다.

배송 및 상담