Plastic-coated ball bearings

Plastic-coated ball bearings ensure smooth running and minimize running noise. The plastic coating protects both the guide rail and other elements in the system from wear. Although various materials such as POM, PET, PA, and TPE are already used in industry, igus relies on its own high-performance plastics. Depending on the product, these can be used in high-temperature ranges up to +150 °C and have a service life more than three times longer than PA bandages. The products are 100% lubrication- and maintenance-free, cost-effective, and ideally suited for industrial use, especially in the chemical and food industries. They are available in various designs to meet specific user requirements. The iglidur high-performance plastics offer different properties that can be flexibly adapted to individual needs. The advantage of igus? Place the bandage as a separate plastic ring on your existing ball bearing and you will have a fully functional, plastic-coated ball bearing. Haven't found the right product? Contact our experts for individual advice or use the special parts service.

제품 수: 0
찾으시는 제품이 없으신가요? igus® LiveChat이 도와드립니다! 또는 이구스로 메세지를 보내주세요!