igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
3 의 1
- Version: anti-reflect
- Material: aluminium
- Rail profile: round
- 100% lubrication-free
igus-icon-lieferzeitWS-06-70-CA
품번
67
표준 장착 홀
이중 레일
The new WS-06-70 rail width offers design engineers a high degree of flexibility as it adapts perfectly to standard aluminium construction profiles with a width of 80mm. Extremely flat design, discreet appearance, fast connection plus the variety of the drylin W linear modular system for all desired functions.
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간