igus-icon-lupe
igus-icon-lupe
2 의 1
- 슬라이딩 요소 재료: iglidur® J
- 장착 유형: 관통
- 설치 크기: 27-P
- 하중 수용력, 정적: 500 N
igus-icon-lieferzeit-dotNWV-21-27-35-P05
0.5
Introducing the drylin N prism slide carriage, designed for smooth and reliable movement. This size 27 carriage features an iglidur J sliding element, ensuring durability and low friction. With a mounting type that allows for easy installation through holes, it fits perfectly on a 27 mm rail width. Capable of supporting a static load of up to 112 lbs, this carriage is ideal for various applications where efficiency and strength are essential. Upgrade your setup with this high-performance sliding solution.
.png)