3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis

LCA-DR1000-03 product image
igus-icon-lupe
LCA-DR1000-03 product image
igus-icon-lupe
LCA-DR1000-03 product image
igus-icon-lupe
LCA-DR1000-03 product image
igus-icon-lupe
<p class="MsoNormal">Additional rotary axis<b><o:p></o:p></b></p><p class="MsoNormal">LCA-DR1000-04<b><o:p></o:p></b></p><p></p><p class="MsoNormal">LCA-DR1000-04-0004-00-0</p>
igus-icon-lupe
5 의 1
3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis
3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis
3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis
3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis
<p class="MsoNormal">Additional rotary axis<b><o:p></o:p></b></p><p class="MsoNormal">LCA-DR1000-04<b><o:p></o:p></b></p><p></p><p class="MsoNormal">LCA-DR1000-04-0004-00-0</p>
igus-icon-arrow-left
igus-icon-arrow-right

Product information

• Up to 111 picks/min.

• For loads up to 2.5kg

• For precision requirements of approx. 0.3mm

• At speeds of up to max. 2.0m/s

• Max. acceleration: 28m/s²



igus-icon-lieferzeitLCA-DR1000-03
without additional rotary axis
컨트롤러 없음

상담

문의사항에 개별적으로 답변해 드리겠습니다.

배송 및 상담