- Plastic rod end with female thread
- Selectable thread direction
- Selectable rod end ball material
- Impact-resistant housing made of igumid G
- Dimensional series K following DIN ISO 12240
언어 변경 :
igubal KCLM and KCRM – versatile and maintenance-free rod ends with female thread
The igubal KCLM and KCRM plastic rod ends of the K dimensional series, with clipped-in spherical ball and female thread, offer an attractive alternative to conventional metal rod ends. They compensate for misalignments and edge loads and, thanks to their light weight and the absence of external lubricants, are a cost-effective and maintenance-free choice for a wide range of applications in numerous industries. They are equipped with a solid lubricant that is released in microscopic quantities over time. As a result, they enable low-friction dry operation between the shaft and spherical ball, eliminating the need for relubrication.
Shaft diameter, thread direction, thread type and spherical cap material can be selected, with iglidur W300 (standard), W300 with stainless steel sleeve for increased tightening torque, J, J4, R and stainless steel being available. The housing material is made of igumid G, an impact-resistant and long-fibre reinforced polymer, which is suitable for temperatures from -40°C to +120°C and short-term exposure up to +180°C.
Our rod ends are used in various industries to transmit dynamic forces in pivoting, tilting and rotating movements. You can use our igubal expert system to ensure that the rod ends are optimally matched to the individual requirements of a specific application. This system draws on data determined in the igus laboratory and makes it possible to obtain a customised recommendation for the respective application.