- PP204 up to PP208
- Lubrication and maintenance-free
- Cost-effective
- Resistant to dirt
언어 변경 :
igubal PP pillow block bearing – Cost-effective and maintenance-free
The igubal PP pillow block bearing combines a metallic low-cost housing made of sheet metal with a spherical insert bearing made of iglidur high-performance polymers. This combination enables lubrication-free and maintenance-free use, as solid lubricants integrated into the plastic permanently replace external lubrication. This significantly reduces maintenance work and lowers operating costs.
The options available to order directly for the spherical insert bearing are iglidur J and iglidur J4, although other iglidur materials are also available upon request.
Overall, the igubal PP pillow block bearing offers an efficient and cost-effective solution that combines the advantages of a metallic housing with the properties of an iglidur spherical insert bearing. It is ideal for applications where reliability and low costs are the focus.
More information about the bearing insert:
iglidur J, injection-moulded: -50°C to +90°C, short-term +120°C