iglidur® 선회 링, PRT-04, 스테인리스 스틸로 제작된 외부 링, iglidur® A180으로 제작된 슬라이딩 요소
igus-icon-lupe
igus-icon-lupe
2 의 1
초경량 선회 링
스테인리스 스틸로 제작된 외부 링
iglidur® A180으로 제작된 칼라 클램프
완전한 무보수
간편한 장착 특성
뛰어난 내마모성
고하중 및 높은 강성 적합
igus-icon-lieferzeitPRT-04-20-ES-F2
80
iglidur® F2 (ESD)
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur®.
The PRT-04 with stainless steel rings is optimally suited for heavy loads due to its high stiffness.
Thanks to the materials iglidur® A180 and iglidur® A181, our slewing ring bearings are FDA-compliant and therefore ideally suited for use in the food and packaging industry.
The iglidur® J material is our versatile endurance runner with high media resistance.
With iglidur® F2 we have an ESD-compatible all-rounder, which can also be used in wet areas.