igus-icon-lupe
igus-icon-lupe
2 의 1
- 솔리드 플라스틱 버전
- 초경량, 플라스틱 스크류 사용으로 30% 더 가벼움
- iguton G로 제작된 외부 링
- iglidur® J4로 제작된 헤드 링
- 완전한 무보수
- 간편한 설치
- 내마모성
- 초고하중 및 높은 강성에 적합
igus-icon-lieferzeit-dotPRT-02-20-P
80
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials
PRT-02 with polymer screws is made of solid polymer (zero metallic components). As a result, it offers both light weight and high load capacity.
Please contact us if you require further advice!
The following diagram shows a PRT-02-30-P
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간