igus-icon-lupe
igus-icon-lupe
2 의 1
- 저비용 버전
- 초경량 선회 링
- iguton G로 제작된 외부 링
- iglidur® J4로 제작된 헤드 링
- 완전한 무보수
- 간편한 설치
- 내마모성
- 초고하중 및 높은 강성에 적합
igus-icon-lieferzeitPRT-02-20-LC
80
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials
PRT-02 with an iguton G outer ring is the low-cost version of the PRT slewing ring bearing. It's an optimal compromise between low cost, light weight and high load capacity.
Please contact us if you require further advice!
The following diagram shows a PRT-02-20-LC
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간