igus-icon-lupe
igus-icon-lupe
2 의 1
- FDA 승인
- 초경량 선회 링
- 스테인리스 스틸로 제작된 외부 링
- iglidur® A180으로 제작된 칼라 클램프
- 완전한 무보수
- 간편한 설치
- 내마모성
- 초고하중 및 높은 강성에 적합
igus-icon-lieferzeitPRT-02-20-ES-A180
80
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials
With the stainless steel outer ring and the FDA-compliant iglidur® A180 inner ring, the PRT-02 series is suitable for contact with food.
Please contact us if you require further advice!
The following diagram shows a PRT-02-30-ES-A180
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간