- 위치 지정 정확도 향상
- 완전한 무보수
- 간편한 설치 및 교체가 가능한 슬라이딩 패드
- 내마모성
- 초고하중 및 높은 강성에 적합
- 알루미늄으로 제작된 하우징
- iglidur® J(표준)로 제작된 교체 가능한 무보수 슬라이딩 요소
언어 변경 :
iglidur® PRT-01-P slewing ring bearing with pre-tension - increased positioning accuracy
The iglidur® PRT-01-P is a slewing ring bearing of the PRT-01 series with pre-tension. This makes this bearing type ideal for applications where clearance is to be reduced. The slewing ring bearing is designed for high loads and stiffness, which ensures increased positioning accuracy.
In contrast to conventional slewing ring ball bearings, the PRT-01-P system operates with wear-resistant sliding elements made of iglidur® J. These operate dry between rings made of anodised aluminium - completely without external lubrication and maintenance-free.
Our benefits:
Whether in robotics, packaging technology, or special mechanical engineering - the PRT-01-P offers a reliable, assembly-friendly solution for rotating applications.
The following diagram shows a PRT-01-30-P
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간