igus-icon-lupe
- Closed, anodised aluminium adapter, precise
- 50% reduced max. bearing clearance
- Secured by circlips
- Material of the liner: iglidur® X
igus-icon-lieferzeit-dotRXUM-03-12
12
The drylin R linear plain bearing RXUM-03 with a closed design and adapter made of anodised aluminium ensures maximum stability and optimal guidance. The maximum bearing clearance has been reduced by 50%, which allows for higher accuracy and meets the requirements of demanding applications. The combination of the proven iglidur X liner and maintenance-free technology guarantees a long service life and permanently low-friction movements.