Stainless steel claw coupling with round shaft clamp
The claw coupling is the connecting link between the drive pin of the axis and the motor pin. Here, both the shaft clamp and motor mount are round. The replaceable elastomer is positioned between the two hubs and compensates for radial and axial misalignment while providing vibration-damping power transmission. The stainless steel design is particularly suitable for applications requiring corrosion resistance and long service life.

Tech up:
- Corrosion-resistant power transmission with compensation of radial and axial misalignment through a replaceable elastomer

Cost down:
- Reduced maintenance requirements thanks to the corrosion-resistant stainless steel design

Proof:
- Long service life even in humid environments and during frequent cleaning processes

Sustainability:
- Durable stainless steel design reduces replacement frequency and resource consumption