igus-icon-lupe
igus-icon-lupe
2 의 1
- Outer Ø: 20, 30, 38, 50, 60, 100mm
- Inner Ø: 18, 28, 35, 46, 48, 56, 98mm
- Materials: Aluminium clear anodised, stainless steel, carbon
- Customised lengths from 50 to 1500mm
igus-icon-lieferzeitAWMR-1820
20
18
알루미늄
Our conveyor rollers are already available as a ready-to-install complete system with flanged ball bearings as end caps. The conveyor roller tubes without ball bearings offer you the possibility to use your own ball bearings.
The following materials are available:
Do you need replacement ball bearings? You can find them here:
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간