New
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
3 의 1
- Weight saving 25%. Example: WS-10-30: 0.85kg/m, WS-10-30-LW: 0.63kg/m, savings: 25.88%
-
Up to 80% recycled aluminium, 4 CO2e per tonne aluminium
igus-icon-lieferzeitWS-10-30-LW-CA
10-30
표준 장착 홀
Robust with reduced material use
Up to 30% lighter with an intelligent hollow rail design: The lightweight linear rails reduce moving masses, simplify the design thanks to the hollow linear shaft and contribute to CO₂ reduction with up to 80% recycled aluminium.