igus-icon-lupe
igus-icon-lupe
2 의 1
- The motor flange, sometimes called motor enclosure, encloses and protects the coupling and provides the matching mounting dimensions for your NEMA motor.
- Suitable for the drylin E coupling
- 2 base plate lengths for each NEMA motor flange; others upon request
- S-model (short) suitable for the igus jaw coupling
igus-icon-lieferzeitMF-1123-DC0310
SLW-BB-0620/0630/0660, SAW-0630/0660
DC motor with 31 mm pitch circle diameter