- 축 1주위에서 최대 270까지 회전
- 슬림하고 심플한 디자인 및 공간 절약 극대화
- 간편하고 빠른 개조
- 무급유 베어링
- 재고 발송
언어 변경 :
The swivel bracket is the simplest and most cost-effective way of rotating a 6-axis industrial robot up to 270° around its own axis or axis 1.
To avoid any potential collisions with the robot, an inverted version, which is turned upwards, is also available (part no. ending in 1).
Depending on the robot model, there is a suitable adapter for stress-free installation on the robot, with which you can attach the swivel bracket without drilling.