The e-chain set for RSE retraction system with deflection

TRC.RSE.40.058.0500.0 product image
igus-icon-lupe
  • For series TRC·TRE with ø index 40 + 50mm
  • Extremely fast response, even in highly dynamic robot programs
  • Low weight, very little reduction in robot handling capacity
  • For maximum degrees of freedom
  • Much freedom for the programmer
  • For cable diameters up to 11mm
igus-icon-lieferzeitTRC.RSE.40.058.0500.0
1404
40
동봉한