igus-icon-lupe
igus-icon-lupe
2 의 1
- Easy installation
- For square profiles
- Stainless steel screws and nuts
- Very lightweight and cost-effective
igus-icon-lieferzeitSRM-20X20-V-KS-GT
igumid® G
20
igubal SRM SQ GT fixing collar – innovative split design for square profiles
The igubal SRM SQ GT fixing collar is characterised by its two-part design, which offers a significant installation advantage. It is supplied pre-assembled with captive stainless-steel screws and nuts, which significantly simplifies handling and installation.
The fixing collar is an excellent solution for the locating spigot of square profiles. Manufactured from igumid G, it offers excellent resistance to corrosion and wear and temperatures from -40°C to +120°C.