igus-icon-lupe
igus-icon-lupe
2 의 1
- Fixing collars made of steel or stainless steel (AISI 303)
- DIN 705 (lightweight series)
- Incl. DIN 914 threaded pin (Allen key)
- Particularly robust
igus-icon-lieferzeitSRM-S17-V
17
아연 도금 강철
igubal SRM metal fixing collar – robust and reliable
The particularly robust metal fixing collars of the lightweight series according to DIN 705 A are made of galvanised steel or stainless steel (AISI 303) and are equipped with threaded pins with hexagon sockets according to DIN 914. These fixing collars offer high resistance and reliability, ideal for demanding applications.
The fixing collars are available in various sizes for shaft diameters of 17, 20, 25, 30, 35, 40, 45 and 50mm.