- Successor model of KGLM
- Dimensional series: K, following DIN ISO 12240
- Housing material: igumid G
- Spherical ball materials: iglidur W300/J/J4V
언어 변경 :
igubal KGLM LC – cost-effective and strong
The low-cost dimensional K series igubal KGLM LC spherical bearing is an alternative to KGLM and is characterised by a split housing made of igumid G. This particularly impact-resistant, long-fibre reinforced polymer is suitable for temperatures ranging from -40°C to +120°C, with short-term exposure up to +180°C possible. The housing material ensures high dimensional stability and long service life. igubal spherical bearings offer numerous advantages over conventional metallic spherical bearings and are a cost-effective, lightweight and robust choice for machine and plant engineering.
The spherical balls of the spherical bearing can be selected from various materials, including iglidur W300 (standard), iglidur W300 with stainless steel sleeve for increased tightening torque, iglidur J and iglidur J4. These high-performance polymers offer high wear resistance and a long service life without the need for lubrication. This significantly reduces maintenance and ensures continuous performance in a wide range of applications.
A particularly noteworthy advantage of igubal spherical bearings is that they are lubrication-free, making them maintenance-free. Users no longer have to top up time-consuming and cost-intensive lubricants, which significantly reduces maintenance costs. In addition, the bearings are insensitive to dirt so that they function smoothly even under adverse environmental conditions.
Another important aspect of igubal spherical bearings is their self-aligning by means of a spherical ball. This enables reliable compensation of misalignments that can occur during assembly.
More information about our spherical balls
iglidur W300 (standard): -40°C to +90°C, short-term +180°C
iglidur J: -50°C to +90°C, short-term +120°C
iglidur J4: -50°C to +90°C, short-term +120°C