- Dimensional series: E based on DIN ISO
12240
- Housing material: igumid FC
- With spherical ball made of iglidur A181 FDA- and EU10/2011-compliant
- With spherical ball made of iglidur FC180 visually and magnetically detectable
언어 변경 :
igubal ESTM FC – compact and high-performance for the food and pharmaceutical industries
The FDA and EU 10/2011 compliant igubal ESTM FC pillow block bearing impresses with its high radial load capacity and its wide range of applications. The housing is made of igumid FC, a magnetically and optically detectable polymer, which is suitable for temperatures from -30°C to +100°C and can withstand short-term exposure up to +140°C. The spherical ball of dimensional series E is selectable, with iglidur A181 and FC180 available as materials.
Thanks to its chemical resistance and corrosion resistance, the ESTM-FC pillow block bearing can be used in various media without losing any functionality. The compact design allows for easy integration into existing systems, while the simple assembly saves time and costs. The maintenance-free dry operation makes the use of lubricants superfluous and significantly reduces maintenance requirements.
The high-performance plastics from which the ESTM pillow block bearing is made give it high durability and stiffness.
More information about our spherical balls
iglidur A181 (standard): -50°C to +90°C, short-term +110°C
iglidur FC180: -40°C to +90°C, short-term +110°C