- Dimensional series: E following DIN ISO 12240
- Housing material: igumid G
- Material of spherical ball: iglidur J4
- Easy installation
- Compensation of misalignment
- Absolute corrosion resistance
- Lightweight
- Maintenance-free dry operation
언어 변경 :
igubal EFSM SQ – flexible and robust for square profiles
The EFSM SQ four-hole flange bearing offers a multitude of advantages that make it ideal for supporting square profiles in various applications and industries. The spherical ball complies with the E dimensional series, is made of iglidur J4 and is characterised by maintenance-free dry operation that makes external lubrication unnecessary, thereby offering ecological and economic benefits.
The housing of the EFSM SQ is made of the impact-resistant polymer igumid G, which covers temperatures from -40°C to +120°C and can withstand short-term temperatures up to +180°C.
The EFSM SQ is corrosion-free, making it ideal for use in harsh environments. It can compensate for misalignment and edge loads and, due to its very light weight, contributes to reducing the overall load of a system. In addition, the flange mounted bearing offers excellent vibration dampening and is insensitive to dirt and dust, which further increases its reliability and durability.