iglidur® IC-05, steel plates with coating

New
IC-05-SM-1200-800-0.5 product image
igus-icon-lupe
  • PFAS-tested, contains PTFE
  • Lasts up to 4 times longer than IC-01 in the linear short stroke
  • Food-safe according to FDA and EU10/2011
  • Eliminates the need for additional lubrication thanks to incorporated solid lubricants
  • Increases the service life of your application
  • 480 h salt spray test according to DIN EN ISO 9227
igus-icon-lieferzeitIC-05-SM-1200-800-0.5
1.200 - 800 mm
0.5

상담

문의사항에 개별적으로 답변해 드리겠습니다.

배송 및 상담