igus-icon-lupe
igus-icon-lupe
2 의 1
- 재료: iglidur® A180
- 나사 방향: 왼 나사
- 나사산 유형: dryspin® 고나사산 쓰레드
- 설계: 표준형
- 플랜지 포함 원형 리드 스크루 너트
igus-icon-lieferzeitDST-A180FLM-1315DS6.35X2.54
13
15
25
DS6.35X2.54
Lead screw nut made of iglidur A180 - FDA-compliant for food and pharmaceutical industry
Our lead screw nut made of the high-performance polymer iglidur A180 is FDA-compliant and suitable for applications with low to medium loads in the direct environment or contact with food or drugs as well as moisture. Other benefits:
개인별:
월~금 오전 9시 - 오후 6시.
온라인:
24시간