xiros® ceramic bearings, temperature and chemical experts

BB-608-SIN-70-SIN product image
igus-icon-lupe
BB-608-SIN-70-SIN technical drawing
igus-icon-lupe
2 의 1
BB-608-SIN-70-SIN product image
BB-608-SIN-70-SIN technical drawing
  • Ceramic bearings with race and ball material made of zirconium oxide or silicon nitride
  • Resistant to temperature, chemicals and corrosion
  • Operating temperature of up to +250°C
  • Cage material: PEEK
  • Shaft tolerance: g6
  • Housing tolerance: J6
igus-icon-lieferzeitBB-608-SIN-70-SIN
22
7
8
Silicon nitride
Without cover plate at both ends
적합한지 확실하지 않으신가요?