Apiro room gantry

LCA-MRA-RG-625-625-250-0100 product image
igus-icon-lupe
LCA-MRA-RG-625-625-250-0100 product image
igus-icon-lupe
LCA-MRA-RG-625-625-250-0100 product image
igus-icon-lupe
3 의 1
LCA-MRA-RG-625-625-250-0100 product image
LCA-MRA-RG-625-625-250-0100 product image
LCA-MRA-RG-625-625-250-0100 product image

Product information

  • Payload up to 1.5 kg
  • Working area up to 625 x 625 x 625 mm 
  • Degrees of freedom: 3
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 500 thousand cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
igus-icon-lieferzeitLCA-MRA-RG-625-625-250-0100
컨트롤러 없음

상담

문의사항에 개별적으로 답변해 드리겠습니다.

배송 및 상담