igus-icon-lupe
- Allows unrestricted rotation of the hose on the ball screw
- The length of the connection depends on the length of the ball screw of the SCARA robot
- Allows connection of the cleanroom-compatible e-skin soft
- Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso and KUKA
igus-icon-lieferzeitTR.CSCS.20.01.16.48.01.1
Epson T3 시리즈
Epson