Clean SCARA Cable Solution connection ball screw (cleanroom ISO Class 2)

TR.CSCS.20.01.16.48.01.1 product image
igus-icon-lupe
  • Allows unrestricted rotation of the hose on the ball screw
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • Allows connection of the cleanroom-compatible e-skin soft
  • Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso and KUKA
igus-icon-lieferzeitTR.CSCS.20.01.16.48.01.1
Epson T3 시리즈
Epson
적합한지 확실하지 않으신가요?