- 내열성, 내마모성 Kevlar 재질로 제작됨
- 칩 및 금속 스패터로부터 보호
- 온도 단기-최대+540 °C
- 높은 내마모성
- 어려운 환경에 적합한 매우 밀집된 구조
- 교체 또는 지퍼로 개조하기 간편함
- 시작 부분과 끝 부분의 Velcro 스트랩
- 실리콘 프리
- 무석면
- 표준 길이 재고 보유
언어 변경 :
The protective jacket made of heat-resistant and abrasion-resistant Kevlar fabric offers optimum protection against sweat and metal splashes and can withstand short-term temperatures of up to +540°C. It is characterised by its high abrasion resistance and density, which makes it ideal for use in harsh environments.
Thanks to the practical zipper, the fabric is easy to change or retrofit. Hook-and-loop straps at the beginning and end provide additional support and stability. The strong, thick design ensures a long service life. The material is also free from silicone and asbestos, which ensures additional safety and environmental friendliness.
We offer this product in standard lengths directly from stock so that you can get it quickly and easily at any time.