Comparison of unsupported length

How does the unsupported length of the igus® e-chains® Series E2.15 and 08 differ under load?
To answer this question, both e-chains® were charged with a load of 1 kg per metre in the igus® laboratory.
 
The result: Under the same load and at identical unsupported length, the e-chains® of the E2.15 series have about 80% less sag than e-chains® of the 08 series (E2.15 = 4 mm sag; Series 08 = 21 mm sag)
 
With the more stable e-chain® E2.15, highly dynamic applications can be implemented under more load than with the e-chain® 08.
Comparison of unsupported length

Further information

당일 배송 E2 micro - 개요

E2 micro e-chains®은 매우 작으며, 경량의 단일형 및 2-파트 (B07/B09)로 된 e-chains®입니다. 따라서 매우 역동적인 작동 용도에 적합합니다.

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.

당일 배송