Spherical insert bearings

Bearings with igubal® bearing inserts are 80% lighter than their metal counterparts and yet comparably robust. At the same time, they are up to 40% cheaper. Our bearing inserts enable dry running without lubrication and are thus maintenance-free, which means they are more economical in operation. The igubal® bearing inserts are available in different high-performance plastics, each with different properties. The iglidur® J polymer scores with low moisture absorption, and another high-performance plastic was also developed for the food sector, which is detectable by metal detectors and increases product safety. The igubal® bearing inserts are available in the dimensional series E.

제품 수: 0