2 의 1
igus-icon-lupe
igus-three-dimensional-model
- 품번: FPFFM-0608-06
- 재질: iglidur® FPF
- 형상: 플랜지 베어링
- 치수:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 1 mm
- 더 많은 iglidur® FPF 부품
- 제조 방법: 사출 성형
- 사용 수명:
- Conductive and PTFE-free
- Reduces maintenance and lubrication costs
- Similar tribological specifications compared to iglidur F, depending on the application
The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements,
but also PTFE-free.
적합한지 확실하지 않으신가요?