배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Pneumatic rotary piston engine - Silver manus® 2013

Smooth performance

This pneumatic rotary piston engine provides trouble-free use for an uninterrupted power supply. It is characterized by high performance and extremely fast response times. It comes in 50 to 500 kW sizes and requires less than 30 milliseconds to start, going from 0% to 100% load. For energy storage it uses compressed air, which is available in virtually unlimited quantities. Pivoting valves for air intake are mounted on the rotor of the motor. The bearings must be statically very stress- and temperature-resistant, with low static friction and high resistance to dirt. Initial trials with Carobronze bushings failed, because after a short period of use the bearings got clogged with dust particles and the valves would no longer open. Ball bearings and needle bearings were also unsuitable, because they required lubrication. Only the lubricant- and maintenance-free iglidur® plain bearings made for lasting, friction-free valve operation.

HITZINGER, Christian Geistberger, Piberbach, Austria

Award ceremony at the Hanover Trade Fair 2013

Go to applied products here

More applications from different sectors can be found here.

Winner of manus® 2013

Home exercise machine

manus® 2013 Gold: This device brings the cross-country ski trail to your living room.

Pneumatic rotary piston engine

manus® 2013 Silver: This pneumatic rotary piston engine provides trouble-free use for an uninterrupted power supply.

Friction clutch

manus® 2013 Bronze: This friction clutch provides protection against overloading the drive train in a machine for harvesting fodder.

Go to manus® contest



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.