배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

drylin® lead screw technology and igus® plain bearing in the shut-off valve


Technical data:

  • What is needed: Faultless flow in fluid technology
  • Requirements: Maintenance-free & lubrication-free,  chemical resistance
  • Material: Maintenance-free iglidur® materials
  • Industry: Fluid technology
  • Success for the customer: The lead screw technology and plain bearings from igus ensure fault-free function of the bearing points

Shut-off valve: The shut-off valve enables the controlled closing and opening of flow openings or pipelines and regulates the flow of fluids in gas and liquid installations. The shut-off valves can be operated manually or with a motor. Unlike ball valves, the shut-off valve is not designed to shut off the flow with a single hand movement, but to throttle it continuously by turning the lead screw several times. 
Polymer plain bearings in the shutoff valve

Products used

Shut-off valve
  • Lubrication-free and maintenance-free
  • Media-resistant
  • Quiet, vibration-free operation 
  • Longer service life 
  • High level of efficiency 
Shut-off valve
  • Easy to install
  • Cost-effective
  • More wear-resistant than PTFE-strips
  • Higher load capacity
  • Defined variables
Shut-off valve
  • The versatile endurance runner
  • Lubrication-free & maintenance-free
  • Low wear 
  • Low coefficient of friction during dry operation
  • Vibration-dampening

Problem

Wherever media are conveyed and dispensed, faultless functioning of the bearing points is indispensable. Due to the flow of liquids in gas and liquid installations, lubricants must not be used at the bearing points. Furthermore, maintenance work must be kept to a minimum.

Solution

The iglidur® materials not only help to mount completely lubrication-free, but are also characterised by the best sliding properties and their chemical resistance. Higher efficiencies and less maintenance are achieved. Our drylin lead screw technology ensures slow opening and closing of the valve.



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.