배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Solar aircraft

Plastic plain bearings in the SUNSEEKER DUO solar flight prototype

The prototype of the solar aircraft "Sunseeker Duo" is the world's first solar-powered two-seater. Above all, it must be lightweight. Therefore, each individual component has been carefully selected to achieve ideal technical specifications for optimum performance. The objective in designing the wing suspension was to find a joining link that was easy to assemble. Instead of metal bearings, lightweight igubal KGLM spherical bearings are used here. Other plastic bearings are used in the suspension of the horizontal stabiliser and in the attachment of the flaps to the wings.

Profile

  • What was needed: igubal spherical bearings
  • Requirements: Easy and high bearing arrangement between the different assembly groups of the aircraft
  • Industry: Aviation industry
  • Success for the customer: Replacement of metal bearings with heavy-duty high-performance bearings made of plastic. The igubal bearings bring a high weight saving and enable a better load distribution.
Solar aircraft

Problem

Solar flight pioneer Eric Raymond is setting new standards in several sectors with his company Solar Flight as part of a project launched in 2011, the SUNSEEKER DUO. The world's first solar-powered two-seater was built in collaboration with several well-known partners in the industry. In the development of this completely new concept, unconventional and tricky approaches are often needed.
For each individual component, the aim was to achieve outstanding technical specifications for optimum performance. The technically highly stressed joining links between the individual assemblies are of special interest. In most cases, only high-performance metals were considered as materials for the bearings. This was also the case with the design of the wing attachment, for which an  easy-to-assemble joining link had to be found. Furthermore, the wing should be pivoted in order to be able to adjust the airflow angle in flight. A bearing solution had to be found at various points, such as the flaps or the rudder, that could do more than just easily cope with heavy loads. Since every gram mattered, a particularly lightweight product also had to be found.

Solution

Eric Raymond is breaking new ground with the SUNSEEKER DUO and is increasingly using solid plastic plain bearings. With similar load capacity, plastic plain bearings bring several advantages, as can be shown with the example of the wing attachment:
The spherical plain bearings offer ideal specifications for the wing attachment mounting. By using plastic instead of metal, it is not only weight that can be saved here. Plastic spherical plain bearings are designed larger for sufficient load capacity, which simplifies integration into the component and ensures better load distribution. In the case of the wing attachment, two igubal spherical bearings of the type KGLM-30-LC are used in the SUNSEEKER DUO for the first time in the history of aircraft construction. It is completely laminated into the wing spar and connected to the fuselage via a carbon bolt.
In other places, too, an even-handed design replaces metal bearings with plastic for the first time. Thus, with the same advantages, our spherical bearings are also relied on for the suspension of the horizontal stabiliser.
When attaching the flaps to the wing, igus PEP bearings proved to be the optimal joining link. Here, too, the advantages of a much simpler plastic-plastic integration into the assembly become apparent. In addition, it was possible to make the load-bearing shaft out of carbon, which resulted in further weight savings.

Aiming high

The prototype of the „Sunseeker Duo“ solar plane is the world‘s first solar-powered two-seater. It must, above all, be light. Therefore, each component was chosen carefully to obtain optimal technical properties for optimal performance. The objective in the design of the wing suspension was to find a simply assembled connecting element. Here the lightweight igubal® KGLM spherical bearings were used, which are already integrated in the manufacture of the wing, out of composite materials. More igus® bearings are used in the suspension of the horizontal stabiliser and in attaching the flaps to the wings.
Sunseeker Duo Plastic bearing technology is used in a wide variety of places on the solar aircraft.
Installation of bearing The wing spar is prepared for the installation of the bearings.
Solar cell on wing
Fastening of bearing to the wing


용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.