배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Maintenance-free shaft guides in doors of high-speed train

Trains between Beijing and Shanghai have been equipped with drylin R shaft guides.

These trains have been racing between Beijing and Shanghai at more than 350 kilometres per hour since 2012. The train door movement is guided with drylin R linear plain bearings. The design engineers chose the shaft guides because they wanted a lubrication-free and therefore low-maintenance mechanism that is also quiet and works reliably in all weather conditions.

Profile

  • What was needed: drylin R shaft guides with the JUM-01 and JUM-02 liners, made from the iglidur material
  • Requirements: no maintenance; fast, smooth movement; insensitivity to vibrations, dust, dirt, and temperatures as low as -40 °C
  • Industry: rail industry
  • Success for the customer: The linear guide liners are made of iglidur J, a material that requires no lubrication and thus no maintenance. It is quiet, temperature-resistant, and optimised in terms of coefficients of friction and wear.
Discover all products for railway technology
drylin R in a train door The doors of the high-speed trains on the route between Beijing and Shanghai are guided with drylin R linear plain bearings.

Products used

Order a free sample

► drylin R round guide sample box

Problem

Completed in 2012, these high-speed trains connect Beijing and Shanghai. On the heavily travelled route, they were to cover the high transport requirements. High speed is not the only thing that taxes this trains, even though some of them travel at more than 350 kilometres per hour. The side doors of the wagons also have to move reliably during the countless opening and closing operations at stations and require as little maintenance as possible. Sticky doors or even breakdowns would be devastating on the tightly scheduled route. The two linear guides whose job is to ensure smooth movement on each door are thus extremely important. But there were other requirements of the linear technology: It had to work reliably even when it was moving quickly, be able to withstand strong vibrations, and allow reliable operation under fluctuating ambient conditions and temperatures as low as -40 °C.
The design had previously used metal bearings in tests, but they produced higher noise levels and did not always provide a smooth opening and closing movement. While the bearings had to be lubricated at regular intervals, the grease caused problems with dust and dirt, which increasingly collected at the door bearing points.

Solution

Today, train door movement uses drylin R shaft guides. Since the liners in the linear plain bearings are made of the lubrication-free iglidur material, they require no maintenance. This also makes them less sensitive to dust and dirt that can get into the bearing points when the train doors open. The iglidur J material is optimised for coefficients of friction and wear, extending service life. In the tests, the drylin linear plain bearings proved satisfactory in terms of noise and temperature behaviour and frictional resistance. In the drylin R bearings, the JUM-02 and JUM-01 guide systems are used – 5,000 of them in 120 trains. They both are made of iglidur J. 
Another important consideration is that the drylin linear bearings have low acquisition costs –These costs are as much as 40% lower than those for linear solutions with rolling elements.
drylin R in a train door
drylin R in a train door
drylin R in a train door

Nanjing Kangni Mechanical & Electrical Co. , Ltd. , Liu Luoming, Nanjing, China

More applications from different sectors can be found here.

Go to manus® contest



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.